(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Concrete Screw (Pan Head)【9-11 Pieces Per Package】

Concrete Screw (Pan Head)

[Features]
· Special screw threads demonstrate a high level of resistance to pulling out.
· Can be used with materials such as concrete, mortar, and blocks without the need for a plug.
· Material: iron.
· Surface treatment: Ruspert.
· Can be uses for mounting lightweight equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874180513
4979874180520
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength JAN code Number of pieces
(pcs.)

SGD 2.89

11 Pieces Per Package

1 Pack(s) 3 Day(s) or more 25497987418051311

SGD 2.89

9 Pieces Per Package

1 Pack(s) 3 Day(s) or more 3249798741805209

Loading...

  1. 1

Basic Information

Type Related Components Thread Nominal (M) 5 Material Iron
Surface Treatment Zinc Plating Surface Treatment (Details) Ruspert Mounting Hole Shape Phillips

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)