(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Driller Mini【4 Pieces Per Package】

Driller Mini

Type: Anchor bolt
· JAN code: 4979874870742
· Number contained in a packet: 4
· Overall length (mm): 25

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874870742

 
Part Number
4979874870742
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 2.93

4 Pieces Per Package

5 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Anchor Bolt JAN code 4979874870742 Qty. 4
Full Length(mm) 25

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)