(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ST tornado truss with W【30 Pieces Per Package】

ST tornado truss with W

Stainless steel Tornado truss with washer, ideal for fixing of roof materials. Able to implant without pilot holes, resulting in clear finishing.
Corrosion resistant stainless steel (SUS410) material. Ideal for fastening thin plates together.

Part Number

Configured Part Number is shown.

4979874010124

Part Number
4979874010124
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 14.35

30 Pieces Per Package

5 Pack(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Length L (mm) 16 Detailed Shape Bind
Mounting Hole Shape Phillips Basic Shape Other screws Material SUS410
Additional Shape Washer Included Part Name ST tornado truss with W JAN code 4979874010124
Number of pieces(pcs.) 30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)