Decorative Cover, Pure Gold【2 Pieces Per Package】

Decorative Cover, Pure Gold

An adornment to make screw fixtures more visually appealing. The material is iron plated with ornamental gold.
Hide screw heads used in furniture and other interior goods, whilst adding a focal finishing touch. These caps hide the heads of screws where they would otherwise be unsightly, for example on items of furniture.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4979874836618
4979874836625
4979874836632
4979874836649
4979874836656
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Dia.
(mm)
Thread Diameter
(mm)
Thread Length
(mm)

2 Pieces Per Package

4 Day(s) or more 4979874836618102.720

2 Pieces Per Package

4 Day(s) or more 4979874836625123.120

2 Pieces Per Package

4 Day(s) or more 4979874836632153.120

2 Pieces Per Package

4 Day(s) or more 4979874836649204.525

2 Pieces Per Package

4 Day(s) or more 4979874836656254.525

Loading...

  1. 1

Basic Information

Qty. 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)