Decorative Cover, Cr【2 Pieces Per Package】

Decorative Cover, Cr

Dress-up tools for good-looking screws. The material is iron plated with decorative chromium.
Hide the screw heads in home furnishings, and finish your decorations in style.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874836663
4979874836670
4979874836687
4979874836694
4979874836700
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Dia.
(mm)
Thread Diameter
(mm)
Thread Length
(mm)

2 Pieces Per Package

4 Day(s) or more 4979874836663102.720

2 Pieces Per Package

4 Day(s) or more 4979874836670123.120

2 Pieces Per Package

4 Day(s) or more 4979874836687153.120

2 Pieces Per Package

4 Day(s) or more 4979874836694204.525

2 Pieces Per Package

4 Day(s) or more 4979874836700254.525

Loading...

  1. 1

Basic Information

Qty. 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)