(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Handrail Bracket (Stop)

Stainless Steel Handrail Bracket (Stop)

Made from stainless steel. Pipe receiver for handrails, hanger pipes, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874224880

Part Number
4979874224880
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.58

5 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Barrier-Free / Handrail Pipe Related Products Type Bracket Accessories JAN code 4979874224880 Qty. 1
Order Unit(pcs.) 5 Material Stainless steel (SUS304) Applicable Pipe Dia.(mm) 38.4

Please check the type/dimensions/specifications of the part 4979874224880 in the Stainless Steel Handrail Bracket (Stop) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)