(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Sided Bracket【4 Pieces Per Package】

Double-Sided Bracket

Made of iron with bright chromate plating. Connection hardware for carpentry. Protects the corners of wood parts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874006646
4979874006653
4979874006660
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)
The number of holes Hole diameter

SGD 1.95

4 Pieces Per Package

5 Pack(s) 14 Day(s) 49798740066469×25×2541.5

SGD 2.47

4 Pieces Per Package

5 Pack(s) 14 Day(s) 497987400665313×42×4263

SGD 3.63

4 Pieces Per Package

5 Pack(s) 14 Day(s) 497987400666015×52×5263

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Two-Direction
Number of pieces(pcs.) 4 Material Iron Bright Chromate Plating Plate Thickness(mm) 1
Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)