(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Extra Thick Scalene Angled Bracket

Extra Thick Scalene Angled Bracket

Made of iron with bright chromate plating. Connecting and reinforcing hardware for carpentry.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4979874841445
4979874841452
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)

SGD 3.90

10 Piece(s) 14 Day(s) 497987484144516×60×120

SGD 4.20

10 Piece(s) 14 Day(s) 497987484145216×75×150

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Extra Thick Unequal Sided Angle
Number of pieces(pcs.) 1 Material Iron Bright Chromate Plating Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)