(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Extra Thick L-Shape Metal Bracket

Part Number

Configured Part Number is shown.

Part Number
4562141110032
4562141110049
4562141110056
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Size
(mm)

SGD 15.80

10 Piece(s) 10 Day(s) 456214111003275×150

SGD 13.70

10 Piece(s) 10 Day(s) 4562141110049100×200

SGD 19.90

5 Piece(s) 10 Day(s) 4562141110056150×300

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Extra Thick L-Type Bracket
Number of pieces(pcs.) 1 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)