(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Nail Hole Plate

Nail Hole Plate

Type: Joint hardware for wood, joint hardware for wood. Type: Strip, flat hardware, plate
· Number contained in a packet: 1 · Count x length (mm): 0

Part Number

Configured Part Number is shown.

4979874825018

Part Number
4979874825018
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3.40

15 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name G-Nail Hole Plate
JAN code 4979874825018 Number of pieces(pcs.) 1 Size(mm) 40×160×2
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874825018 in the Nail Hole Plate series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)