(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Curved Play, Black Y

Curved Play, Black Y

Can be used as reinforcing hardware for a variety of locations.

[Features]
· Made from iron, with a cation electrodeposition coating (acrylic coating) that provides weather resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874008084
4979874008091
4979874008107
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPart Name JAN code Width × Overall Length
(mm)
The number of holes

SGD 6.15

5 Piece(s) 10 Day(s) Auxiliary bracket ( black ) NO65497987400808416×26×14×1908

SGD 3.81

5 Piece(s) 10 Day(s) Auxiliary bracket ( black ) NO66497987400809116×25×14×904

SGD 3.08

5 Piece(s) 14 Day(s) Auxiliary bracket ( black ) NO67497987400810716×24×15×242

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware Number of pieces(pcs.) 1
Material Iron Color Black Hole diameter 6.5
Plate Thickness(mm) 2 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)