(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Curved Plate, Black L (4979874008046)

Curved Plate, Black L 4979874008046

Can be used as reinforcing hardware for a variety of locations.

[Features]
· Made from iron, with a cation electrodeposition coating (acrylic coating) that provides weather resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874008046

Part Number
4979874008046
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPart Name JAN code Width × Overall Length
(mm)
The number of holes

SGD 3.08

5 Piece(s) 24 Day(s) Auxiliary bracket ( black ) NO61497987400804616×27×563

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Number of pieces(pcs.) 1
Material Iron Color Black Hole diameter 6.5
Plate Thickness(mm) 2 Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874008046 in the Curved Plate, Black L series.

Similar Part Numbers

Part Number
4979874008022
4979874008039
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPart Name JAN code Width × Overall Length
(mm)
The number of holes

SGD 5.42

5 Piece(s) 10 Day(s) Auxiliary bracket ( black ) NO59497987400802216×27×1955

SGD 4.90

5 Piece(s) 29 Day(s) Auxiliary bracket ( black ) NO60497987400803916×27×1175

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)