(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Curved Blade, Black I

Curved Blade, Black I

Can be used as reinforcing hardware for a variety of locations.

[Features]
· Made from iron, with a cation electrodeposition coating (acrylic coating) that provides weather resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874007988
4979874007995
4979874008008
4979874008015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPart Name JAN code Width × Overall Length
(mm)
The number of holes

SGD 13.45

5 Piece(s) 14 Day(s) Auxiliary bracket ( black ) NO55497987400798816×30011

SGD 7.60

5 Piece(s) 10 Day(s) Auxiliary bracket ( black ) NO56497987400799516×2007

SGD 3.67

5 Piece(s) 14 Day(s) Auxiliary bracket ( black ) NO57497987400800816×1004

SGD 3.42

5 Piece(s) 14 Day(s) Auxiliary bracket ( black ) NO58497987400801516×602

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Number of pieces(pcs.) 1
Material Iron Color Black Hole diameter 6.5
Plate Thickness(mm) 2 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)