(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Curved Plate, Black (Plover)

Curved Plate, Black (Plover)

[Features]
· Made of iron
· Bends easily and can be bent and used as reinforcing hardware for a variety of locations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874082893
4979874082909
4979874082923
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)
The number of holes

SGD 2.90

10 Piece(s) 10 Day(s) 497987408289315×1008

SGD 4.60

10 Piece(s) 10 Day(s) 497987408290915×19516

SGD 6.08

10 Piece(s) 10 Day(s) 497987408292315×38032

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name Auxiliary Bracket, Black (Plover)
Number of pieces(pcs.) 1 Material Iron Color Black
Plate Thickness(mm) 1 Large Hole Diameter(mm) 5 Small Hole Diameter(mm) 3.5
Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)