(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Angled Bracket, White YW【2 Pieces Per Package】

Mini Angled Bracket, White YW

[Features]
· Made of low iron material, with a baked paint finish.
· Can be used as reinforcing hardware for a variety of locations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874832047
4979874832054
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)
The number of holes

SGD 4.83

2 Pieces Per Package

5 Pack(s) 10 Day(s) 49798748320479×558

SGD 5.44

2 Pieces Per Package

5 Pack(s) 14 Day(s) 49798748320549×8512

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Mini Angle, White
Number of pieces(pcs.) 2 Material Iron Color White
Hole diameter 3.2 Plate Thickness(mm) 1 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)