(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Strip

Strip

Type: Joint hardware for wood, joint hardware for wood. Type: Strip, flat hardware, plate
· Product name: G-strip
· Number contained in a packet: 1 · Count x length (mm): 0

Part Number

Configured Part Number is shown.

Part Number
4979874824882
4979874824899
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Size
(mm)

SGD 2.40

20 Piece(s) 10 Day(s) 497987482488240×100×2

SGD 4.00

10 Piece(s) 10 Day(s) 497987482489938×177×2

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name G - Strip of Paper
Number of pieces(pcs.) 1 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)