(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Curved Plate (7MM Hole)

Stainless Steel Curved Plate (7MM Hole)

Made of rust resistant stainless steel that bends easily. Can be bent and used as reinforcing hardware for a variety of locations.

[Features]
· Made of rust resistant stainless steel (SUS304).
· Bends easily.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874033703
4979874033710
4979874033727
4979874033734
4979874033741
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)
The number of holes

SGD 4.11

10 Piece(s) 29 Day(s) 497987403370320×1008

SGD 5.57

10 Piece(s) 29 Day(s) 497987403371020×19516

SGD 7.04

10 Piece(s) 29 Day(s) 497987403372720×29024

SGD 9.00

10 Piece(s) 29 Day(s) 497987403373420×38532

SGD 9.67

5 Piece(s) 29 Day(s) 497987403374120×47540

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name Stainless Steel Auxiliary Bracket (7 mm Hole)
Number of pieces(pcs.) 1 Material Stainless steel (SUS304) Hole diameter 7
Plate Thickness(mm) 1 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)