(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Straight Bracket

Stainless Steel Straight Bracket

Made of rust resistant stainless steel. Used a joint reinforcement and to prevent furniture from falling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874034472
4979874034489
4979874034496
4979874034502
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)
Hole diameter Plate Thickness
(mm)

SGD 2.30

5 Piece(s) 14 Day(s) 497987403447212×7031

SGD 2.60

5 Piece(s) 10 Day(s) 497987403448915×9031

SGD 3.30

5 Piece(s) 14 Day(s) 497987403449615×1203.51.2

SGD 4.10

5 Piece(s) 14 Day(s) 497987403450218×1503.51.5

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name Stainless Steel Straight
Number of pieces(pcs.) 1 Material Stainless Steel The number of holes 4
Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)