(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Metal Bracket GB

Aluminum Metal Bracket GB

Reinforcing hardware made of aluminum alloy with a bronze colored coating.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874228697
4979874228703
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)

SGD 5.42

5 Piece(s) 14 Day(s) 497987422869725×45×45

SGD 5.91

5 Piece(s) 14 Day(s) 497987422870325×60×60

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Part Name Aluminum Bracket GB
Number of pieces(pcs.) 1 Material Aluminum Alloy The number of holes 4
Hole diameter 4.8 Plate Thickness(mm) 4 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)