Hanger hook【2 Pieces Per Package】

Hanger hook

A resin hook that can be manually fixed to gypsum board. A pin based product that ensures no noticeable marks will be left behind when removed.

[Features]
· Fix the hyper hook (dedicated thumbtack type pin for gypsum board) in place to mount the resin hook.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4534889251100

Part Number
4534889251100
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Resin Mounting Method Highper Pin
JAN code 4534889251100 Number of pieces(pcs.) 2 Type L

Please check the type/dimensions/specifications of the part 4534889251100 in the Hanger hook series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)