Strong Hook, Double

Strong Hook, Double

[Product Information]

· Shape: Single hook, hook material: Resin + steel plating
· Mounting method: Nail
· Product name: Sturdy hook double
· JAN code: 4979874010612
· Number of units (pcs.) included: 1 · Load resistance (kgf): 16

Part Number

Configured Part Number is shown.

4979874010612

Part Number
4979874010612
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Resin + steel plating Mounting Method Nails
Part Name Goriki Hook Double JAN code 4979874010612 Number of pieces(pcs.) 1
Load Capacity(kgf) 16

Please check the type/dimensions/specifications of the part 4979874010612 in the Strong Hook, Double series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)