Clear Twin Hook Double【2 Pieces Per Package】

Clear Twin Hook Double

[Product Information]
· Shape: Single hook
· Hook material: Resin + steel plating
· Mounting method: Screw-mounted type
· Product name: Clear twin hook double
· JAN code: 4979874010513
· Number of units (pcs.) included: 2 · Load resistance (kgf): 10

Part Number

Configured Part Number is shown.

4979874010513

Part Number
4979874010513
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Resin + steel plating Mounting Method Screw fixture type
Part Name Clear Twin Hook Double JAN code 4979874010513 Number of pieces(pcs.) 2
Load Capacity(kgf) 10

Please check the type/dimensions/specifications of the part 4979874010513 in the Clear Twin Hook Double series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)