(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

White Eyebolt【2 Pieces Per Package】

White Eyebolt

Made from vinyl chloride-coated iron. Used for hanging small items and accessories etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874163547

Part Number
4979874163547
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 2.72

2 Pieces Per Package

5 Pack(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Screw Type JAN code 4979874163547
Number of pieces(pcs.) 2 Full Length(mm) 58 Load Capacity(kgf) 28
Surface Treatment Vinyl Chloride Coating Color White

Please check the type/dimensions/specifications of the part 4979874163547 in the White Eyebolt series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)