• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

IronC Type【2-8 Pieces Per Package】

IronC Type

Made from nickel-coated iron, used for hanging small items and accessories etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874162823
4979874162830
4979874162847
4979874162854
4979874162861
4979874162878
4979874162885
4979874830616
4979874830623
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Full Length
(mm)
Load Capacity
(kgf)
Hook Dimensions
(mm)

8 Pieces Per Package

5 Day(s) or more 49798741628238205.513

7 Pieces Per Package

5 Day(s) or more 49798741628307265.516

6 Pieces Per Package

5 Day(s) or more 49798741628476316.520

4 Pieces Per Package

5 Day(s) or more 49798741628544381225

3 Pieces Per Package

5 Day(s) or more 49798741628613421328

2 Pieces Per Package

5 Day(s) or more 49798741628782491432

2 Pieces Per Package

5 Day(s) or more 49798741628852531735

5 Pieces Per Package

5 Day(s) or more 49798748306165336.522

2 Pieces Per Package

5 Day(s) or more 49798748306232671745

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Screw Type Surface Treatment Nickel Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)