Long Applications【4-8 Pieces Per Package】

Long Applications

Made from iron and treated with a nickel plating and a bronze plating. Used for hanging small items and accessories etc.

Part Number

Configured Part Number is shown.

Part Number
4979874830753
4979874830760
4979874830777
4979874830784
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Full Length
(mm)
Load Capacity
(kgf)
Surface Treatment Hook Width
(mm)

8 Pieces Per Package

5 Day(s) or more 49798748307538416Bronze plating22

4 Pieces Per Package

5 Day(s) or more 49798748307604638Bronze plating32

8 Pieces Per Package

5 Day(s) or more 49798748307778416Nickel Plating22

4 Pieces Per Package

5 Day(s) or more 49798748307844638Nickel Plating32

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Screw Type Part Name Ashinaga Lamp Hook

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)