Long Leg L TypeBronze【4-8 Pieces Per Package】

Long Leg L TypeBronze

Made of bronze-plated iron. Used for hanging small items and accessories etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874163356
4979874163363
4979874163370
4979874163387
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Full Length
(mm)
Load Capacity
(kgf)
Specifications Hook Dimensions
(mm)

8 Pieces Per Package

5 Day(s) or more 49798741633568416AC22

4 Pieces Per Package

5 Day(s) or more 49798741633634638AC32

8 Pieces Per Package

5 Day(s) or more 49798741633708416NI22

4 Pieces Per Package

5 Day(s) or more 49798741633874638NI32

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Screw Type Surface Treatment Bronze plating

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)