Plaster Nail【4 Pieces Per Package】

Plaster Nail

[Features]
· The cap is made from ABS resin while the nail is made from stainless steel.
· Can be easily mounted without a drill.
· Will only leave a small hole behind when removed.
· Used for gypsum board and thin plywood etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874177780
4979874177797
4979874177803
4979874177810
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Color Specifications

4 Pieces Per Package

5 Day(s) or more 4979874177780WhiteJ Hook

4 Pieces Per Package

5 Day(s) or more 4979874177797BrownJ Hook

4 Pieces Per Package

5 Day(s) or more 4979874177803WhiteMini Hook

4 Pieces Per Package

5 Day(s) or more 4979874177810BrownMini Hook

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Resin + Stainless steel Mounting Method Screw fixture type
Number of pieces(pcs.) 4 Load Capacity(kgf) 2.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)