• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Brass Round Eye Screw JS【15-130 Pieces Per Package】

Brass Round Eye Screw JS

[Product Information]
· Shape: Single hook
· Hook material: Brass
· Mounting method: Screw-mounted
· Product name: Brass C shaped hook JS

Part Number

Configured Part Number is shown.

Part Number
4979874219473
4979874219480
4979874219497
4979874219503
4979874219510
4979874219527
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Hook Width
(mm)

130 Pieces Per Package

5 Day(s) or more 497987421947313016

100 Pieces Per Package

5 Day(s) or more 497987421948010020

50 Pieces Per Package

5 Day(s) or more 49798742194975025

30 Pieces Per Package

5 Day(s) or more 49798742195033028

25 Pieces Per Package

5 Day(s) or more 49798742195102532

15 Pieces Per Package

5 Day(s) or more 49798742195271538

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Brass Mounting Method Screw Type
Part Name Brass Lamp Hook JS

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)