• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

BrassC Type【2-8 Pieces Per Package】

BrassC Type

Made from brass and used for hanging small items and accessories etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874162755
4979874162762
4979874162779
4979874162786
4979874162793
4979874162809
4979874162816
4979874830586
4979874830593
4979874830609
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Load Capacity
(kgf)
Hook Dimensions
(mm)

6 Pieces Per Package

5 Day(s) or more 49798741627556516

5 Pieces Per Package

5 Day(s) or more 497987416276255.520

4 Pieces Per Package

5 Day(s) or more 49798741627794825

3 Pieces Per Package

5 Day(s) or more 497987416278631028

3 Pieces Per Package

5 Day(s) or more 497987416279331232

2 Pieces Per Package

5 Day(s) or more 497987416280921435

2 Pieces Per Package

5 Day(s) or more 497987416281621438

8 Pieces Per Package

5 Day(s) or more 497987483058684.513

4 Pieces Per Package

5 Day(s) or more 497987483059345.522

2 Pieces Per Package

5 Day(s) or more 497987483060921650

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Brass Mounting Method Screw Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)