BrassEyebolt【1-18 Pieces Per Package】

BrassEyebolt

Made from brass and used for hanging small items and accessories etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874163394
4979874163400
4979874163417
4979874163424
4979874163431
4979874163448
4979874831149
4979874831156
4979874831163
4979874831170
4979874831187
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Full Length
(mm)
Load Capacity
(kgf)

12 Pieces Per Package

5 Day(s) or more 497987416339412162

11 Pieces Per Package

5 Day(s) or more 497987416340011203

8 Pieces Per Package

5 Day(s) or more 49798741634178224

4 Pieces Per Package

5 Day(s) or more 49798741634244297

3 Pieces Per Package

5 Day(s) or more 49798741634313348

2 Pieces Per Package

5 Day(s) or more 497987416344824211

18 Pieces Per Package

5 Day(s) or more 49798748311491890.3

18 Pieces Per Package

5 Day(s) or more 497987483115618110.3

7 Pieces Per Package

5 Day(s) or more 49798748311637256

2 Pieces Per Package

5 Day(s) or more 497987483117024717
5 Day(s) or more 497987483118716520

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Brass Mounting Method Screw Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)