• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Brass NI Round Eye Screw【8-9 Pieces Per Package】

Brass NI Round Eye Screw

[Product Information]

· Shape: Single hook
· Hook material: Brass
· Mounting method: Screw-mounted
· Product name: Brass Ni eye bolt

Part Number

Configured Part Number is shown.

Part Number
4979874411648
4979874411655
4979874411662
4979874411679
4979874411686
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Hook Width
(mm)

9 Pieces Per Package

5 Day(s) or more 497987441164899

9 Pieces Per Package

5 Day(s) or more 497987441165599.5

8 Pieces Per Package

5 Day(s) or more 4979874411662810

8 Pieces Per Package

5 Day(s) or more 4979874411679811

8 Pieces Per Package

5 Day(s) or more 4979874411686814.5

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Brass Mounting Method Screw Type
Part Name Brass Nickel Eye Bolt

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)