Black Eyebolt【2-4 Pieces Per Package】

Black Eyebolt

Made from vinyl chloride-coated iron. Used for hanging small items and accessories etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874163554
4979874163561
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Full Length
(mm)
Load Capacity
(kgf)

4 Pieces Per Package

5 Day(s) or more 49798741635544359

2 Pieces Per Package

5 Day(s) or more 497987416356125828

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Screw Type Surface Treatment Vinyl Chloride Coating
Color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)