Metal Hook【2 Pieces Per Package】

Metal Hook

A stainless steel hook that is mounted using the included hyper-pin. The hyper-pin can be easily attached or removed using a thumbtack etc. Will not leave behind any noticeable trace of insertion.
Can be reused and remounted as and when needed. Can be used as a wall hanger for gypsum board.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4534889251049
4534889251056
4534889251063
4534889251070
4534889251087
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Type

2 Pieces Per Package

5 Day(s) or more 4534889251049Mini

2 Pieces Per Package

5 Day(s) or more 4534889251056S

2 Pieces Per Package

5 Day(s) or more 4534889251063WT

2 Pieces Per Package

5 Day(s) or more 4534889251070WY

2 Pieces Per Package

5 Day(s) or more 4534889251087WM

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel Mounting Method Highper Pin
Number of pieces(pcs.) 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Collar Hook
    Collar Hook

    YAHATA

    Days to Ship : 5 Day(s) or more

  • Pin Hook
    Pin Hook

    YAHATA

    Days to Ship : 5 Day(s) or more

  • Mori· hook
    Mori· hook

    YAHATA

    Days to Ship : 5 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)