Pin Hook【5 Pieces Per Package】

Pin Hook

[Product Information]
· Shape: Single hook
· Mounting method: Nail
· Product name: Pin hook
· JAN code: 4979874010537
· Number of units (pcs.) included: 5

Part Number

Configured Part Number is shown.

4979874010537

Part Number
4979874010537
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Nails Part Name Pin Hook
JAN code 4979874010537 Number of pieces(pcs.) 5

Please check the type/dimensions/specifications of the part 4979874010537 in the Pin Hook series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)