• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pick hook with bead【1-3 Pieces Per Package】

Pick hook with bead

A small hook that fixes in place with the included pin. Can be mounted to indoor walls such as a gypsum board etc. Distinguished by its small size and unobtrusive design.

[Features]
· A small hook that is fixed in place with a pin.
· Distinguished by its small size and unobtrusive design.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4979874411518
4979874411525
4979874411532
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Full Length
(mm)
Load Capacity
(kgf)

3 Pieces Per Package

5 Day(s) or more 49798744115183183

2 Pieces Per Package

5 Day(s) or more 49798744115252294
5 Day(s) or more 49798744115321317

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Nails

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)