Pin Hook【1-2 Pieces Per Package】

Pin Hook

[Product Information]

· Shape: Single hook
· Mounting method: Nail

Part Number

Configured Part Number is shown.

Part Number
4979874010223
4979874010230
4979874010247
4979874010254
4979874010261
4979874010278
4979874010360
4979874010377
4979874010391
4979874010414
4979874010445
4979874010452
4979874010469
4979874010476
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipPart Name JAN code Number of pieces
(pcs.)
Color

2 Pieces Per Package

5 Day(s) or more Niko Pin Hook (L)49798740102232White
5 Day(s) or more Niko Pin Hook (L)49798740102301Silver
5 Day(s) or more Niko Pin Hook (L)49798740102471Natural

2 Pieces Per Package

5 Day(s) or more Niko Pin Hook (L)49798740102542Sepia

2 Pieces Per Package

5 Day(s) or more Niko Pin Hook (M)49798740102612White

2 Pieces Per Package

5 Day(s) or more Niko Pin Hook (M)49798740102782Sepia

2 Pieces Per Package

5 Day(s) or more Niko Pin Hook (S)49798740103602White

2 Pieces Per Package

5 Day(s) or more Niko Pin Hook (S)49798740103772Sepia

2 Pieces Per Package

5 Day(s) or more Niko Pin Hook (S)49798740103912Green

2 Pieces Per Package

5 Day(s) or more Niko Pin Hook (S)49798740104142Orange

2 Pieces Per Package

5 Day(s) or more Niko Pin Hook (Smart)49798740104452White

2 Pieces Per Package

5 Day(s) or more Niko Pin Hook (Smart)49798740104522Sepia

2 Pieces Per Package

5 Day(s) or more Niko Pin Hook (Multi)49798740104692White

2 Pieces Per Package

5 Day(s) or more Niko Pin Hook (Multi)49798740104762Sepia

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Nails

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)