(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Long Thread Mini Hook【5 Pieces Per Package】

Stainless Steel Long Thread Mini Hook

[Product Information]

· Shape: Single hook
· Hook material: Stainless steel
· Mounting method: Screw-mounted
· Product name: Stainless steel long-legged mini hook

Part Number

Configured Part Number is shown.

4979874411624

Part Number
4979874411624
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 2.08

5 Pieces Per Package

5 Pack(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel Mounting Method Screw Type
Part Name Stainless Steel Ashinaga Mini Hook JAN code 4979874411624 Number of pieces(pcs.) 5
Full Length(mm) 16

Please check the type/dimensions/specifications of the part 4979874411624 in the Stainless Steel Long Thread Mini Hook series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)