Stainless Steel Long Thread Mini Round Eye Screw【5 Pieces Per Package】

Stainless Steel Long Thread Mini Round Eye Screw

[Product Information]

· Shape: Single hook
· Hook material: Stainless steel
· Mounting method: Screw-mounted
· Product name: Stainless steel long-legged mini eye bolt

Part Number

Configured Part Number is shown.

Part Number
4979874411563
4979874411570
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSize JAN code

5 Pieces Per Package

5 Day(s) or more 15mm4979874411563

5 Pieces Per Package

5 Day(s) or more 20mm4979874411570

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel Mounting Method Screw Type
Part Name Stainless Steel Ashinaga Mini Eye Bolt Number of pieces(pcs.) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)