• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Long Thread SH Angled Eye Bolt w/ Nut

Stainless Steel Long Thread SH Angled Eye Bolt w/ Nut

[Product Information]
· Shape: Single hook
· Hook material: Stainless steel
· Mounting method: Screw-mounted
· Product name: ST long-legged S L shaped hook with NT
· Size: 12 mm (M4)
· JAN code 4979874411259
· Number of units (pcs.) included: 1

Part Number

Configured Part Number is shown.

4979874411259

Part Number
4979874411259
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel Mounting Method Screw Type
Part Name S Yo-ore with ST Ashinaga NT Size 12mm(M4) JAN code 4979874411259
Number of pieces(pcs.) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)