Stainless steel screw hook【3-8 Pieces Per Package】

Stainless steel screw hook

Made of stainless steel for better protection against rusting. Used for hanging small items and accessories etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4979874163318
4979874163325
4979874163332
4979874163349
4979874862846
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Load Capacity
(kgf)
Hook Dimensions
(mm)

7 Pieces Per Package

5 Day(s) or more 49798741633187916

6 Pieces Per Package

5 Day(s) or more 49798741633256920

4 Pieces Per Package

5 Day(s) or more 49798741633324925

3 Pieces Per Package

5 Day(s) or more 49798741633493928

8 Pieces Per Package

5 Day(s) or more 49798748628468313

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS304) Mounting Method Screw Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)