• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Mini Hook【5 Pieces Per Package】

Part Number

Configured Part Number is shown.

4979874411617

Part Number
4979874411617
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

5 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel Mounting Method Screw Type
Part Name Stainless Steel Mini Hook JAN code 4979874411617 Number of pieces(pcs.) 5
Hook Width(mm) 12

Please check the type/dimensions/specifications of the part 4979874411617 in the Stainless Steel Mini Hook series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)