Slim Stainless Steel Hiiton

Slim Stainless Steel Hiiton

Made of stainless steel for better protection against rusting. Used for hanging small items and accessories etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4979874411372
4979874411389
Part NumberVolume DiscountDays to ShipJAN code Dimensions
(mm)
5 Day(s) or more 497987441137276
5 Day(s) or more 4979874411389127

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS304) Mounting Method Screw Type
Number of pieces(pcs.) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)