Stainless Steel Long Round【2 Pieces Per Package】

Stainless Steel Long Round

Made of stainless steel for better protection against rusting. Used for hanging small items and accessories etc.

[Features]
· Made of stainless steel (SUS304) for better protection against rust.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874830791
4979874830807
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Full Length
(mm)
Hook Dimensions
(mm)

2 Pieces Per Package

5 Day(s) or more 49798748307916432

2 Pieces Per Package

5 Day(s) or more 49798748308077038

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS304) Mounting Method Screw Type
Number of pieces(pcs.) 2 Load Capacity(kgf) 14

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)