• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Round Plate Hook

Stainless Steel Round Plate Hook

[Product Information]
· Shape: Single hook
· Hook material: Stainless steel
· Mounting method: Screw-fixed type
· Number of units (pcs.) included: 1

Part Number

Configured Part Number is shown.

Part Number
4979874837493
4979874841254
4979874841261
Part NumberVolume DiscountDays to ShipPart Name JAN code Load Capacity
(kgf)
Hook Diameter
4 Day(s) or more Stainless Steel Round P Hook4979874837493-5
4 Day(s) or more ST Round Plate Hook4979874841254256
5 Day(s) or more ST Round Plate Hook4979874841261308

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel Mounting Method Screw fixture type
Number of pieces(pcs.) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)