• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Applications for stainless steel nuts【2-3 Pieces Per Package】

Applications for stainless steel nuts

Made of stainless steel for better protection against rusting. Used for hanging small items and accessories etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874830838
4979874830845
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Full Length
(mm)
Load Capacity
(kgf)
Hook Dimensions
(mm)

3 Pieces Per Package

4 Day(s) or more 4979874830838343625

2 Pieces Per Package

4 Day(s) or more 49798748308452611338

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS304) Mounting Method Screw Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)