• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Collar Applications

Collar Applications

Made from iron and coated with an acrylic baked paint finish. Can be used for hanging small items and accessories etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874830630
4979874830647
Part NumberVolume DiscountDays to ShipJAN code Full Length
(mm)
Load Capacity
(kgf)
Hook Dimensions
(mm)
5 Day(s) or more 4979874830630451328
5 Day(s) or more 4979874830647541735

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Screw Type Number of pieces(pcs.) 1
Surface Treatment Baked Acrylic Paint

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)