Long Collar Yo Ore【2 Pieces Per Package】

Long Collar Yo Ore

Made from iron with a resin coating. Used for hanging small items and accessories etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874412249
4979874412256
4979874412263
4979874412270
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Full Length
(mm)
Load Capacity
(kgf)
Color Hook Dimensions
(mm)

2 Pieces Per Package

5 Day(s) or more 4979874412249704Ivory35

2 Pieces Per Package

5 Day(s) or more 4979874412256704Gray35

2 Pieces Per Package

5 Day(s) or more 4979874412263635Ivory28

2 Pieces Per Package

5 Day(s) or more 4979874412270635Gray28

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Screw Type Number of pieces(pcs.) 2
Surface Treatment Resin Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)