Collar Hook【2 Pieces Per Package】

Collar Hook

A stainless steel hook that has been treated with a white paint finish and is mounted using the included hyper-pin. The hyper-pin can be easily attached or removed by finger with thumbtacks etc. Will not leave behind any noticeable trace of insertion. Can be reused and remounted as and when needed. For use as a wall hanger for gypsum board.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4534889251506
4534889251513
4534889251520
4534889251537
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJAN code Type

2 Pieces Per Package

5 Day(s) or more 4534889251506Mini

2 Pieces Per Package

5 Day(s) or more 4534889251513S

2 Pieces Per Package

5 Day(s) or more 4534889251520WT

2 Pieces Per Package

5 Day(s) or more 4534889251537WY

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless Steel Mounting Method Highper Pin
Number of pieces(pcs.) 2 Surface Treatment White Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Metal Hook
    Metal Hook

    YAHATA

    Days to Ship : 5 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)