Hanging Pin Hook【3 Pieces Per Package】

Hanging Pin Hook

[Product Information]
· Shape: Single hook
· Hook material: Resin + stainless steel
· Mounting method: Nail
· Product name: Hanging pin hook
· Number of units (pcs.) included: 3 · Load resistance (kgf): 3

Part Number

Configured Part Number is shown.

4979874010568

Part Number
4979874010568
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

3 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Resin + Stainless steel Mounting Method Nails
Part Name Hanging Pin Hook JAN code 4979874010568 Number of pieces(pcs.) 3
Load Capacity(kgf) 3

Please check the type/dimensions/specifications of the part 4979874010568 in the Hanging Pin Hook series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)