• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Push-In Rubber Nut

Push-In Rubber Nut

A rubber nut that can be tightened by pushing in and turning. Easy to rotate three wing design, it supports coarse / fine details, because it adheres to the screw, so it doesn't come loose and it is resistant to vibration. It can also be used as a protective cap for hexagonal nuts.

Part Number

Configured Part Number is shown.

Part Number
4979874878762
4979874878779
4979874878786
4979874878793
4979874878809
Part NumberVolume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. JAN code
5 Day(s) or more 34979874878762
5 Day(s) or more 44979874878779
5 Day(s) or more 54979874878786
5 Day(s) or more 64979874878793
5 Day(s) or more 84979874878809

Loading...

  1. 1

Basic Information

Main Body, Type Polygon Round Shape, Type Volume Knob Type Polygonal Shape, Type Triangular
Additional Function Fall Prevention Main Body Material Others Number of pieces 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)